Jump to main content
1-Kbit I²C Serial EEPROM with Unique 128‑Bit Serial Number, Automotive Grade
Search
Product Pages
AT24CS01
Home
2
Pin Descriptions
2.2
Ground
Features
Package
1
Package Types (not to scale)
2
Pin Descriptions
2.1
Device Address Inputs (A0, A1, A2)
2.2
Ground
2.3
Serial Data (SDA)
2.4
Serial Clock (SCL)
2.5
Write-Protect (WP)
2.6
Device Power Supply (V
CC
)
3
Description
4
Electrical Characteristics
5
Device Operation and Communication
6
Memory Organization
7
Write Operations
8
Read Operations
9
Device Default Condition from Microchip
10
Packaging Information
11
Revision History
Microchip Information
2.2 Ground
The ground reference for the power supply. GND should be connected to the system ground.