1.2 Software Prerequisites
Download the latest MCHPRT3 installer package, PIC32CX-BZ2 HUT X.X firmware and the corresponding tools from the Microchip website at www.microchip.com/MCHPRT.
- Windows® OS (version to be confirmed)
- MCHPRT3 installer package (
MCHPRT3_Setup_v1.0.0.XXXX.exe) - MPLAB® X IDE v5.45 or above