8 Linker Overview
MPLAB® XC32 Object Linker produces binary code from relocatable object code, and any archive/library files, for the PIC32A MCU family of devices. The XC32 linker is an application that provides a platform for developing executable code. The linker is a part of the GNU linker from the Free Software Foundation.