8.3.4 Linker Output File

By default, the name of the linker output binary file is a.out. You can override the default name by specifying the -o option on the command line. The format of the binary file is an executable ELF file.