5.5.2.4 .skip size[, fill] .space size[, fill]
Reserve size
bytes. Each byte is filled
with the value fill
.
fill
is optional. If the value specified
for fill
is larger than a byte, a warning is displayed
and the value is truncated to a byte. If not specified:
- In a data section, a value of
0x00
is used to fill the skipped bytes. - In a code section, the last specified
.fillvalue
is used to fill the skipped bytes.