10.1.2 File Names and Locations

The 32-bit MCU Language Tools include a set of standard linker scripts that are device-specific (e.g., p32AK1216GC41064).

Standard linker script files are provided for each device and are located under:

Install_Dir/pic32a/support/DeviceFamily/gld

where Install_Dir is in the installation directory for the MPLAB XC32 C Compiler for PIC32A MCU and DeviceFamily is the name of the device family (e.g., PIC32A).