5.10.12 .type name, description
Sets the type of symbol name
to be
either a function symbol or an object symbol. This variation of .type
is
supported when the output file format is ELF. For example,
.text
.type foo,@function
foo:
return
.data
.type dat,@object
dat: .word 0x1234