5.5.2.5 .struct expression
Switch to the absolute section, and set the section offset to
expression
, which must be an absolute expression.
You might use this as follows:
.struct 0
field1:
.struct field1 + 4
field2:
.struct field2 + 4
field3:
This would define the symbol field1
to have the value
0
, the symbol field2
to have the value
4
, and the symbol field3
to have the value
8
. Assembly would be left in the absolute section, and you would need
to use a .section
directive of some sort to change to some other section
before further assembly.