3.2.1.9 -as
-as requests a symbol table listing. The example below
shows a listing that was generated using the -as command line option.
Note that both defined and undefined symbols are listed.
Listing File Generated with -as Command Line Option
Listing: sample2b.s
DEFINED SYMBOLS
*ABS*:00000000 fake
sample2b.s:4 .text:00000000 _ ___reset
sample2b.s:13 .text:0000001c L2
.text:00000000 .text
.data:00000000 .data
.bss:00000000 .bss
UNDEFINED SYMBOLS
_i
_j