Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
ECC206: Cryptographic Co-processor with Secure Hardware-based Key Storage |
|
Package Options | MC | 2-Pad VSFN 2 x 2.35 mm Contact Package |
Temperature Range | V | Extended Industrial Temperature Range. -40℃ to 105℃ |
I/O Type | CZ | Single Wire Interface |
Tape and Reel Options | B | Bulk units in Canister |
Examples:
- ECC206-MCVCZ-B: 2-Pad VSFN Contact package, Singe-Wire, Bulk, 10,000 devices per canister.
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package.
- Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.