Introduction
The ECC206 is a member of Microchip Technology Inc. CryptoAuthentication™ product family. The device is a 2-pin device that is powered parasitically. The device supports a single wire interface and is targeted for disposable and anti-cloning applications where no PCB is required. The device is intended to be used as a companion device and is microcontroller / microprocessor agnostic.