3.6.5 MD: Create Dependency File
The -MD file option
writes dependency information to file. A dependency file
consists of a single rule suitable for describing the dependencies of the main source file.
This feature can be used in the automatic updating of make files.