6.1 Fatal Errors
Fatal errors indicate that an internal error has occurred in the assembler. Please contact Microchip Technology (support.microchip.com) for support if the assembler generates a fatal error, providing full details about the source code and command-line options causing the error.