6.3.8 L
Left operand is a bignum; integer 0 assumed.
The left operand in the expression is a bignum rather than an integer. The assembler performs expression evaluation on only integers so it assumes integer 0 for this operand.
Left operand is a float; integer 0 assumed.
The left operand in the expression is a float rather than an integer. The assembler performs expression evaluation on only integers so it assumes integer 0 for this operand.
Line numbers must be positive; line number %d rejected.
This directive accepts only positive integers for the line number.