3.6 Options That Control Output File Creation
The options in this section control how the output file is created. For example, to change the name of the output object file, use -o.
Any item in parentheses shows the short method of specifying the option, e.g., --keep-locals may be specified as -L also.