3.8.7 V: Verbose Compilation
The -v option specifies verbose compilation.
When this option is used, the name and path of the internal linker applications will be displayed as they are executed, followed by the command-line arguments that each application was passed.
You might use this option to confirm that your driver options have been processed as you expect, or to see which internal application is issuing a warning or error.