5.10.7 Version Directive
The .version "string" directive creates
a .note section and places into it an ELF formatted note
of type NT_VERSION. The note's name is set to string. .version is supported when the
output file format is ELF; otherwise, it is ignored.