8.3.2 D: Assign Space to Common Symbols Option
The -d option (or either of its aliases
-dc or -dp) force common symbols to be defined. Space
is assigned to common symbols even if a relocatable output file is specified (with -r). The script command FORCE_COMMON_ALLOCATION has the same effect.