9 Linker Scripts
Linker scripts are used to control MPLAB XC32 Object Linker
(xc32-ld) functions. By default, the linker uses a built-in linker
script with a device-specific include file. However, you can also customize your linker
script for specialized control of the linker in your application.