10.8.3 Runtime Startup-Code Data Initialization
With these .data sections added to the project and the linker-generated data-
initialization template, the standard runtime startup code initializes the OFFxxx special function registers as regular initialized data. No special code is required in the startup code to initialize the OFFxxx registers.