1.1 UART I2C and Boot Pin Configurations
| Protocol | Port Pin Configuration | SERCOM Instance |
|---|---|---|
| UART |
PA04 - TX - SERCOM0/PAD0 PA05 - RX - SERCOM0/PAD1 |
SERCOM 0 (Can be accessed only in the Secure region for TrustZone variants) |
| I2C |
PA22 - SDA - SERCOM2/PAD0 - External Pull-up required PA23 - SCL - SERCOM2/PAD1 - External Pull-up required |
SERCOM 2 (Can be accessed only in the Secure region for TrustZone variants) |
| Boot pin |
PA02 - GPIO - Input - Pull-up enabled (Can be accessed only in the Secure region for TrustZone variants) | - |
| Protocol | Communication Parameters |
|---|---|
| UART | 115200 baud, 8-bit, Even parity, 1 Stop bit. |
| I2C |
Up to 400 kHz speed. I2C client 7-bit address Address is fixed and not programmable through any hardware setting. |