2 Pin Diagrams

Figure 2-1. 14-Pin PDIP, SOIC, TSSOP
Figure 2-2. 16-Pin VQFN
Note: It is recommended that the exposed bottom pad be connected to VSS, however, it must not be the only VSS connection to the device.
Figure 2-3. 20-Pin PDIP, SOIC, SSOP
Figure 2-4. 20-Pin VQFN
Note: It is recommended that the exposed bottom pad be connected to VSS, however, it must not be the only VSS connection to the device.