33.5.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x1D1F

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 33-6. ADC Positive Input Channel Selections
ValueDescription
111111Fixed Voltage Reference (FVR) Buffer 2(1)
111110Fixed Voltage Reference (FVR) Buffer 1(1)
111101DAC2OUT
111100DAC1OUT
111011Temperature Indicator(2)
111010VSS (Analog Ground)
111001OPA1OUT
111000-011000Reserved. No channel connected.
010111RC7/ANC7(3)
010110RC6/ANC6(3)
010101RC5
010100RC4
010011RC3
010010RC2
010001RC1
010000RC0
001111RB7(3)
001110RB6(3)
001101RB5(3)
001100RB4(3)
001011-000110Reserved. No channel connected.
000101RA5
000100RA4
000011ADCG1
000010RA2
000001RA1
000000RA0
Note:
  1. Refer to the “FVR - Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Temperature Indicator Module” chapter for more details.
  3. 20-pin devices only.