29.9.2 PWMxCLK

Name: PWMxCLK
Offset: 0x048D,0x050D

PWMx Clock Source

Bit 76543210 
     CLK[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CLK[3:0] PWM Clock Source Select

ValueDescriptionOperates in Sleep
1111ReservedN/A
1110CLC4_OUTYes(1)
1101CLC3_OUTYes(1)
1100CLC2_OUTYes(1)
1011CLC1_OUTYes(1)
1010NCO1_OUTYes(1)
1001CLKR_OUTYes(1)
1000EXTOSCYes
0111SOSCYes
0110MFINTOSC (32 kHz)Yes
0101MFINTOSC (500 kHz)Yes
0100LFINTOSCYes
0011HFINTOSCYes
0010FOSCNo
0001PWMIN1PPSYes(1)
0000PWMIN0PPSYes(1)
Note: Operation during Sleep is possible if the clock supplying the source peripheral operates in Sleep.