In Center-Aligned mode, the active duty cycle is centered in the period. The period for this mode
is twice that of other modes, as shown in the following equation.Equation 29-1. Center-Aligned Period The parameter register specifies the number of PWM clock periods that
the output goes Active before the period center. The output goes inactive the same
number of prescaled PWM clock periods after the period center. Block and timing diagrams
follow.Figure 29-5. Center-Aligned Block
DiagramFigure 29-6. Center-Aligned Timing
Diagram
DS40002343F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.