34.5.7 OPAxORS
| Name: | OPAxORS |
| Offset: | 0x0912 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ORS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ORS[4:0] Operational Amplifier Output Override Source Selection
| Value | Description |
|---|---|
11111 -
11011 | Reserved |
11010 | CLC4_OUT |
11001 | CLC3_OUT |
11000 | CLC2_OUT |
10111 | CLC1_OUT |
10110 | ZCD_OUT |
10101 | C2_OUT |
10100 | C1_OUT |
10011 | NCO1_OUT |
10010-01111 | Reserved |
01110 | PWM2_S1P2 |
01101 | PWM2_S1P1 |
01100 | PWM1_S1P2 |
01011 | PWM1_S1P1 |
01010 | CCP2_OUT |
01001 | CCP1_OUT |
01000 | Reserved |
00111 | TMR4_postscaled_OUT |
00110 | TMR3_overflow_OUT |
00101 | TMR2_postscaled_OUT |
00100 | TMR1_overflow_OUT |
00011 | TMR0_overflow_OUT |
00010 | SOSC |
00001 | LFINTOSC |
00000 | OPA1PPS |