25.1.3 Adder
The NCO adder is a full adder, which operates synchronously from the source clock. The addition of the previous result and the increment value replaces the accumulator value on the rising edge of each input clock.
The NCO adder is a full adder, which operates synchronously from the source clock. The addition of the previous result and the increment value replaces the accumulator value on the rising edge of each input clock.
DS40002343F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.