Preface
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit (EV41C56A) is a hardware platform which uses the PIC32CM5164LS00048 microcontroller. The evaluation kit provides an easy access to the microcontroller features and can be used to develop custom applications.
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation kit comes pre-programmed with a stand-alone demonstration application and uses power provided by its micro-USB connections. The evaluation kit can be used as a stand-alone discovery element and may also be combined with expansion elements for quick prototyping.
Each PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit is compatible with the Curiosity Nano Base for Click boards™, AC164162. The base for Click boards includes: a Curiosity Nano+ Touch socket, three mikroBUS™ sockets, and an Xplained Pro socket. The Curiosity Nano+ Touch Evaluation kit, Curiosity Nano Base for Click boards, and the interface boards enable developers to effortlessly expand their designs with sensors, connectivity modules and so on.
For touch evaluation, connect to the wide range of Xplained Pro touch extension boards using the Curiosity Nano Touch Adapter (AC80T88A).
Refer to the webpage for the complete list of touch features supported on the PIC32CM Lx family.
The evaluation kit is supported by the MPLAB® X Integrated Development Environment (IDE). The Curiosity Nano+ Touch series of evaluation kits include an on-board Nano debugger, nEDBG. No external tools are required to program or debug the microcontroller.