2.3.1 Termination Jumpers
The termination jumpers (J7 and J8) are used for enabling 100 Ohm edge termination at the ends of a 10BASE-T1S segment.
Important: Both jumpers must be closed to enable edge
termination.
The termination jumpers (J7 and J8) are used for enabling 100 Ohm edge termination at the ends of a 10BASE-T1S segment.
DS60001918A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.