3.9 PIC32CM MC00 Curiosity Nano Evaluation Kit

This folder contains the MPLAB® Harmony 3 reference applications developed on PIC32CM MC00 Curiosity Nano Evaluation Kit.

SI NoDemo NameDownload Link
1Getting StartedClick Here

More Application Demos

CLICK HERE for more application demos on PIC32CM MC00 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (PIC32CM1216MC00032).