3.6.3 Microchip Academic Program Example Applications on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit

This folder contains the MPLAB® Harmony 3 reference applications developed on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit.

SI NoDemo NameDownload Link
1Begin ExamplesExamples that helps get started with PIC32CM LS00 MCU by using PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit
2Explore ExamplesExamples that helps explore more PIC32CM LS00 features by being able to control external devices or modules using PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit and Curiosity Nano Explorer Board
3Integrate ExamplesApplications that requires complex integration and implementation using the PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit and other boards

More Application Demos

CLICK HERE for more application demos on PIC32CM LS00 Curiosity Nano + Touch Evaluation Kit and other Development Boards/Kits having the same part number (PIC32CM5164LS00048).