3 Reference Applications for PIC32CM MCUs
This package contains the MPLAB® Harmony v3 reference applications for the following PIC32CM MCU development boards/kits.
Note: The application examples in this repository are an alternative source of reference covering the above types. MPLAB Harmony 3 provides more product-specific examples on peripherals, drivers and middleware technologies. More examples are available in the product/technology-specific repositories such as csp, core, usb, net, gfx_apps, etc.