5 Out of Box Demo
The RNWF02 Add On Board Out of Box (OOB) demo is based on a Python script that demonstrates IoT cloud connectivity. The OOB demo uses the AT command interface, through the USB Type C® connector, as per the PC Companion mode setup.
For more information on the PC Companion mode OOB demo, go to GitHub - MicrochipTech/ RNWFxx_Python_OOB.