23.14.2 CWGxCON1
| Name: | CWGxCON1 |
| Offset: | 0x0511 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IN | POLD | POLC | POLB | POLA | |||||
| Access | R | R/W | R/W | R/W | R/W | ||||
| Reset | x | 0 | 0 | 0 | 0 |
Bit 5 – IN CWG Input Value (read-only)
| Value | Description |
|---|---|
| 1 | CWG data
input is a logic ‘1’ |
| 0 | CWG data
input is a logic ‘0’ |
Bits 0, 1, 2, 3 – POLy CWG Output ‘y’ Polarity
| Value | Description |
|---|---|
| 1 | Signal output is inverted polarity |
| 0 | Signal output is normal polarity |