18.2 PPS Inputs

Each digital peripheral has a dedicated PPS Peripheral Input Selection (xxxPPS) register with which the input pin to the peripheral is selected. Devices that have 20 leads or less (8/14/16/20) allow PPS routing to any I/O pin, while devices with 28 leads or more allow PPS routing to I/Os contained within two ports (see the table below).

Important: The notation “xxx” in the generic register name is a placeholder for the peripheral identifier. For example, xxx = T0CKI for the T0CKIPPS register.

Multiple peripherals can operate from the same source simultaneously. Port reads always return the pin level regardless of peripheral PPS selection. If a pin also has analog functions associated, the ANSEL bit for that pin must be cleared to enable the digital input buffer.

Table 18-1. PPS Input Selection Table
Peripheral PPS Input Register Default Pin Selection at POR Register Reset Value at POR Available Input Port
28-Pin Devices 40-Pin Devices
External Interrupt INTPPS RB0 ‘b001 000 A B A B
Timer0 Clock T0CKIPPS RA4 ‘b000 100 A B A B
Timer1 Clock T1CKIPPS RC0 ‘b010 000 A C A C
Timer1 Gate T1GPPS RB5 ‘b001 101 B C B C
Timer3 Clock T3CKIPPS RC0 ‘b010 000 B C B C
Timer3 Gate T3GPPS RC0 ‘b010 000 A C A C
Timer2 Input T2INPPS RC3 ‘b010 011 A C A C
Timer4 Input T4INPPS RC5 ‘b010 101 B C B C
Timer6 Input T6INPPS RB7 ‘b001 111 B C B D
CCP1 CCP1PPS RC2 ‘b010 010 B C B C
CCP2 CCP2PPS RC1 ‘b010 001 B C B C
CWG1 CWG1PPS RB0 ‘b001 000 B C B D
CLCIN0 CLCIN0PPS RA0 ‘b000 000 A C A C
CLCIN1 CLCIN1PPS RA1 ‘b000 001 A C A C
CLCIN2 CLCIN2PPS RB6 ‘b001 110 B C B D
CLCIN3 CLCIN3PPS RB7 ‘b001 111 B C B D
SCL1/SCK1 SSP1CLKPPS(1) RC3 ‘b010 011 B C B C
SDA1/SDI1 SSP1DATPPS(1) RC4 ‘b010 100 B C B C
SS1 SSP1SSPPS RA5 ‘b000 101 A C A D
SCL2/SCK2 SSP2CLKPPS(1) RB1 ‘b001 001 B C B D
SDA2/SDI2 SSP2DATPPS(1) RB2 ‘b001 010 B C B D
SS2 SSP2SSPPS RB0 ‘b001 000 B C B D
RX1/DT1 RX1PPS RC7 ‘b010 111 B C B C
CK1 CK1PPS RC6 ‘b010 110 B C B C
RX2/DT2 RX2PPS RB7 ‘b001 111 B C B D
CK2 CK2PPS RB6 ‘b001 110 B C B D
ADC Conversion Trigger ADACTPPS RB4 ‘b001 100 B C B D
Note:
  1. Bidirectional pin. The corresponding output must select the same pin.