32.6.1 DACxCON
Note:
- The REFRNG bit only applies to DAC1OUT2.
| Name: | DACxCON |
| Offset: | 0x110C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | REFRNG | OE[1:0] | PSS[1:0] | NSS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN DAC Enable
| Value | Description |
|---|---|
1 | DAC is enabled |
0 | DAC is disabled |
Bit 6 – REFRNG Buffer Reference Range Selection(1)
| Value | Name | Description |
|---|---|---|
| x | DACAUTOEN =
0 | Automatic ranging enabled; the REFRNG bit is ignored |
| 1 | DACAUTOEN =
1 | Range optimized for voltages from (VSS + 1.0V) through VDD |
| 0 | DACAUTOEN =
1 | Range optimized for voltages from VSS through (VDD - 1.0V) |
Bits 5:4 – OE[1:0] DAC Output Enable
| OE | DAC1 |
|---|---|
11 | DAC1OUT2 is disabled |
10 | DAC1OUT2 is enabled on pin RB7 only |
01 | DAC1OUT2 is disabled |
00 | DAC1OUT2 is disabled |
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
| PSS | DAC Positive Reference |
|---|---|
11 | Reserved, do not use |
10 | FVR Buffer 2 |
01 | VREF+ |
00 | VDD |
Bit 0 – NSS DAC Negative Reference Selection
| NSS | DAC Negative Reference |
|---|---|
1 | VREF- |
0 | VSS |