29.4.6 SSPxCON2
Control Register for I2C Operation Only
Note:
- The value that will be transmitted when the user initiates an Acknowledge sequence at the end of a receive.
- If the I2C module is active, these bits may not be set (no spooling) and the SSPxBUF may not be written (or writes to the SSPxBUF are disabled).
Name: | SSPxCON2 |
Offset: | 0x0691,0x069B |
MSSP Control Register 2
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCEN | ACKSTAT | ACKDT | ACKEN | RCEN | PEN | RSEN | SEN | ||
Access | R/W | R//HC/HS | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – GCEN General Call Enable bit (Client mode only)
Value | Name | Description |
---|---|---|
x | Host mode | Don’t care |
1 | Client mode | General Call is enabled |
0 | Client mode | General Call is not enabled |
Bit 6 – ACKSTAT Acknowledge Status bit (Host Transmit mode only)
Value | Description |
---|---|
1 | Acknowledge was not received from client |
0 | Acknowledge was received from client |
Bit 5 – ACKDT Acknowledge Data bit (Host Receive mode only)(1)
Value | Description |
---|---|
1 | Not Acknowledge |
0 | Acknowledge |
Bit 4 – ACKEN Acknowledge Sequence Enable bit(2)
Value | Description |
---|---|
1 | Initiates Acknowledge sequence on SDAx and SCLx pins and transmits ACKDT data bit; automatically cleared by hardware |
0 | Acknowledge sequence is Idle |
Bit 3 – RCEN Receive Enable bit (Host Receive mode only)(2)
Value | Description |
---|---|
1 |
Enables Receive mode for I2C |
0 |
Receive is Idle |
Bit 2 – PEN Stop Condition Enable bit (Host mode only)(2)
Value | Description |
---|---|
1 | Initiates Stop condition on SDAx and SCLx pins; automatically cleared by hardware |
0 | Stop condition is Idle |
Bit 1 – RSEN Repeated Start Condition Enable bit (Host mode only)(2)
Value | Description |
---|---|
1 | Initiates Repeated Start condition on SDAx and SCLx pins; automatically cleared by hardware |
0 | Repeated Start condition is Idle |
Bit 0 – SEN Start Condition Enable bit(2)
Value | Name | Description |
---|---|---|
1 | Host | Initiates Start condition on SDAx and SCLx pins; automatically cleared by hardware |
0 | Host | Start condition is Idle |
1 | Client | Clock stretching is enabled |
0 | Client | Clock stretching is disabled |