12.10.10 PIR3
Note:
- RC2IF is read-only. User software must read RC2REG to clear RC2IF.
- TX2IF is read-only. User software must load TX2REG to clear TX2IF. TX2IF does not indicate a completed transmission (use TMRT for this purpose instead).
- RC1IF is read-only. User software must read RC1REG to clear RC1IF.
- TX1IF is read-only. User software must load TX1REG to clear TX1IF. TX1IF does not indicate a completed transmission (use TMRT for this purpose instead).
- Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR3 |
| Offset: | 0x008F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BCL1IF | SSP1IF | RC2IF | TX2IF | RC1IF | TX1IF | CLC4IF | CLC3IF | ||
| Access | R/W/HS | R/W/HS | R | R | R | R | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – BCL1IF MSSP1 Bus Collision Interrupt Flag
| Value | Description |
|---|---|
| 1 | An MSSP1 Bus Collision was detected (must be cleared in software) |
| 0 | No MSSP1 Bus Collision event was detected |
Bit 6 – SSP1IF MSSP1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | MSSP1 interrupt has occurred (must be cleared in software) |
| 0 | MSSP1 interrupt event has not occurred |
Bit 5 – RC2IF EUSART2 Receive Interrupt Flag(1)
| Value | Description |
|---|---|
| 1 | The EUSART2 receive buffer (RC2REG) is not empty (contains at least one byte) |
| 0 | The EUSART2 receive buffer is empty |
Bit 4 – TX2IF EUSART2 Transmit Interrupt Flag(2)
| Value | Description |
|---|---|
| 1 | The EUSART2 transmit buffer (TX2REG) is empty |
| 0 | The EUSART2 transmit buffer is not empty |
Bit 3 – RC1IF EUSART1 Receive Interrupt Flag(3)
| Value | Description |
|---|---|
| 1 | The EUSART1 receive buffer (RC1REG) is not empty (contains at least one byte) |
| 0 | The EUSART1 receive buffer is empty |
Bit 2 – TX1IF EUSART1 Transmit Interrupt Flag(4)
| Value | Description |
|---|---|
| 1 | The EUSART1 transmit buffer (TX1REG) is empty |
| 0 | The EUSART1 transmit buffer is not empty |
Bit 1 – CLC4IF CLC4 Interrupt Flag
| Value | Description |
|---|---|
| 1 | CLC4 interrupt has occurred (must be cleared in software) |
| 0 | CLC4 interrupt event has not occurred |
Bit 0 – CLC3IF CLC3 Interrupt Flag
| Value | Description |
|---|---|
| 1 | CLC3 interrupt has occurred (must be cleared in software) |
| 0 | CLC3 interrupt event has not occurred |