33.11.1 CMxCON0
| Name: | CMxCON0 |
| Offset: | 0x108C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | POL | SP | HYS | SYNC | ||||
| Access | R/W | R | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 1 | 0 | 0 |
Bit 7 – EN Comparator Enable
| Value | Description |
|---|---|
1 |
Comparator is enabled |
0 |
Comparator is disabled and consumes no active power |
Bit 6 – OUT Comparator Output
| Value | Name | Description |
|---|---|---|
1 |
If POL = 0 (noninverted
polarity): |
CxVP > CxVN |
0 |
If POL = 0 (noninverted
polarity): |
CxVP < CxVN |
1 |
If POL = 1 (inverted
polarity): |
CxVP < CxVN |
0 |
If POL = 1 (inverted
polarity): |
CxVP > CxVN |
Bit 4 – POL Comparator Output Polarity Select
| Value | Description |
|---|---|
1 |
Comparator output is inverted |
0 |
Comparator output is not inverted |
Bit 2 – SP Comparator Speed/Power Select
| Value | Description |
|---|---|
1 |
Comparator operates in Low-Power, Low-Speed mode |
0 |
Comparator operates in Normal-Power, High-Speed mode |
Bit 1 – HYS Comparator Hysteresis Enable
| Value | Description |
|---|---|
1 |
Comparator hysteresis enabled |
0 |
Comparator hysteresis disabled |
Bit 0 – SYNC Comparator Output Synchronous Mode
| Value | Description |
|---|---|
1 |
Comparator output to Timer1 and I/O pin is synchronous to changes on Timer1 clock source. Output updated on the falling edge of Timer1 clock source. |
0 |
Comparator output to Timer1 and I/O pin is asynchronous |