24.5.2 CCPxCAP
Name: | CCPxCAP |
Offset: | 0x038F,0x0393 |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CTS[3:0] Capture Trigger Input Selection
CTS Value | Source |
---|---|
1111-0111 |
Reserved |
0110 |
CLC4_OUT |
0101 |
CLC3_OUT |
0100 |
CLC2_OUT |
0011 |
CLC1_OUT |
0010 |
IOC Interrupt |
0001 |
C1_OUT |
0000 |
Pin selected by CCPxPPS |