1.1.6 Double Sample Conversions

When enabling a Double Sample Conversion (DSEN = 1) with no Pre-charge time (ADPRE = 0) and no Acquisition time (ADACQ = 0), the maximum number of cycles of acquisition time is inserted prior to the second conversion. The first conversion will be performed as expected with no Pre-charge time and no Acquisition time. It is only between the first and second conversions where a maximum number of cycles of Acquisition time is performed unexpectedly.

Work around

Method 1:

Disable Double Sample Conversion (DSEN = 0) and perform two single conversions back to back.

Method 2:

If adding acquisition time is acceptable, then select no Pre-charge time, along with the desired Acquisition time.

Affected Silicon Revisions

A2A3
XX