1.2.1 Data Write Match Breakpoints
If the data in a GPR location is modified using any arithmetic
instruction like INCF, ADDWF,
SETF, CLRF, etc., the data write match
breakpoint does not work. It works with MOVF, which moves the data
into the same memory location. See code examples below.
1.
MOVLB 0x00
CLRF 0x08
LOOP
INCF 0x08 ;Doesn’t break when data
breakpoint set @ 0x08
with data match for 0xAA
GOTO LOOP
2.
MOVLB 0x00
MOVLW 0xAA
MOVF 0x08 ;Breaks when data
breakpoint set @ 0x08
with data match for 0xAA
GOTO LOOP
Work around
Use data write breakpoints without matching wherever possible.
Affected Silicon Revisions
| A2 | A3 | ||||||
| X |