4 Repairs and Enhancements
| ID No. | Type | Description | Affected Devices |
|---|---|---|---|
| M8PD-9850 | New Feature | Added support for Register Editor View feature | All Supported Devices |
| M8PD-13550 | Improvement | Update default PWM duty cycle to 50% | All Supported Devices |
| M8PD-13725 | Bug Fixes | Addressed MISRA violations in source code | All Supported Devices |