Introduction
Current industry trends suggest that the Permanent Magnet Synchronous Motor (PMSM) is the first preference for motor control application designers. It has strengths, such as high power density, fast dynamic response, and high efficiency in comparison with other motors in the same category. Couple this with decreased manufacturing costs, and improved magnetic properties, the PMSM is a good recommendation for large-scale product implementation.
Microchip Technology Inc. produces a wide range of microcontrollers for enabling efficient, robust and versatile control of all types of motors, along with reference designs of the necessary tool sets. This results in a fast learning curve, and a shortened development cycle for new products.