Features
This application note features the following contents:
- Overview of the PIC18-Q24 microcontroller features used for the three-phase sequence detection applications
- Overview of the three-phase sequence detection application
- A three-phase A/C supply emulator
- Demo firmware for phase sequence detection and phase-loss detection