2.7 Pin Configuration
Some pins of the LAN8670/1/2 may take on multiple functions depending on the device and mode. The functionality of five pins of the LAN8670 varies depending upon the device mode set by the MODE[1:0] Configuration Straps. Table 1 shows the functionality assigned to these pins based on the configured device mode.
| MII | SC-MII | RMII | |
|---|---|---|---|
|
Pin 11 (TXER/ACMA) |
TXER1 |
ACMA |
ACMA |
|
Pin 12 (TXCLK/RXPI) |
TXCLK2 |
RXPI |
RXPI |
|
Pin 15 (CRS) |
CRS |
CRS |
Not Used |
|
Pin 17 (RXCLK/SMCLK/WAKE_OUT) |
RXCLK |
SMCLK |
WAKE_OUT |
|
Pin 20 (RXDV/CRSDV) |
RXDV |
RXDV |
CRSDV |
|
Note:
| |||
The GPIO0 pin is a multipurpose pin that can be configured as desired for multiple uses. This feature is useful for enabling specific features that would not otherwise be available for a specific device package or configuration. For example, Time Sensitive Networking (TSN) is supported through the ability to assert output signals when packets matching a specific pattern are transmitted and/or received. The GPIO0 pin may be configured as a Transmit Packet Indication (TXPI), Receive Packet Indication (RXPI), or Receive/Transmit Packet Indication (RXTXPI) output, as needed. Additionally, GPIO0 may be configured as an Application Controlled Media Access (ACMA) input pin.