1.2 The LAN8670/1/2 Family

The Microchip LAN8670/1/2 family includes the following devices:

  • LAN8670
  • LAN8671
  • LAN8672

Device specific features that do not pertain to the entire LAN8670/1/2 family are called out independently throughout this document. Table 1-1 below provides a summary of the feature differences between family members.

Table 1-1. LAN8670/1/2 Family Feature Matrix
Part NumberPackageMII SupportSC-MII SupportRMII SupportPLCA SupportACMA Support

Time Synchronization
Support

INH Pin
Support

MDI Wake
Support

WAKE_IN
Pin Support

WAKE_OUT
Pin Support

AEC-Q100 
-40o to +125oC
LAN867032-VQFN
LAN867124-VQFN--
LAN867236-VQFN--
Important: Since some pins are shared between different modes, not all features are available simultaneously. For more information, see the Pin Description and Configuration section.