Description
| Part Number | Rev C2 | Rev D0 | Package |
|---|---|---|---|
| LAN8670 | ✔ | ✔ | 32-VQFN |
| LAN8671 | ✔ | ✔ | 24-VQFN |
| LAN8672 | ✔ | — | 36-VQFN |
The LAN8670/1/2 is a high-performance 10BASE-T1S single-pair Ethernet PHY transceiver for 10 Mbit/s half-duplex networking over a single pair of conductors. This device enables sensor/actuator networks to be implemented in standard Ethernet technology, which reduces application costs by eliminating the gateways necessary with legacy networking technologies. Further, the ability to connect multiple PHYs onto a common mixing segment saves implementation costs by switch ports and cabling. The LAN8670/1/2 is designed for use in high-reliability cost sensitive automotive, industrial, building automation, and sensor/actuator applications.
Highlights
- High-performance 10BASE-T1S Ethernet PHY designed
according to IEEE Std 802.3™-2022
- 10 Mbit/s over single balanced pair
- Half-duplex multidrop mixing segments up to at least 25m with up to at least 8 PHYs
- Media Independent Interface (MII) and Reduced Media Independent Interface (RMII)
- Carrier Sense Multiple Access / Collision Detection (CSMA/CD) media access control
- Physical Layer Collision Avoidance (PLCA)
- Allows for high bandwidth utilization by avoiding collisions on the medium
- Burst mode for transmission of multiple packets for latency-sensitive applications
- Minimize latency for time-sensitive applications by assigning multiple PLCA IDs per node
- Topology Discovery support (Revision )
- Cable fault (open/short) diagnostics and Signal Quality Indication (SQI) support
- Over-temperature and under-voltage detection
EtherGREEN™ Energy Efficiency
- Low power 10BASE-T1S PHY operation
- Ultra-low power sleep mode
- Wake up triggered by either MDI Wake-Up Tone (WUT) or local WAKE_IN, allowing OA TC10 compliant wake/sleep and partial networking (Revision )
- WAKE_OUT pulse assertion
- INH output for enable/disable of ECU supply
- IEEE Std 802.1AS™ / IEEE
1588™ application support
- Enables high-precision clock recovery with ultra-low jitter for microcontrollers without Time-Sensitive Networking (TSN) support
- Enhanced electromagnetic compatibility /
electromagnetic interference (EMC/EMI) performance
- Low RF emissions
- Digital output drive strength adjust
- Simple low cost bus interface network
- Single 3.3V supply with integrated 1.8V regulator
- Small footprint 24-pin (4 x 4 mm), 32-pin (5 x 5 mm), and 36-pin (6 x 6 mm) VQFN with wettable flanks
- -40°C to +125°C extended temperature range
- AEC-Q100 qualification
- Functional Safety Support (ISO 26262, ASIL B)
- ISO 26262 compliant development
- Functional Safety Package, including Safety Manual, FMEDA, and Dependent Failure Analysis (DFA)
Target Applications
- In-vehicle networking and automotive zonal architecture
- Sensor/actuator networks
- Industrial control cabinets and machine control
- Building automation
- LED lighting