Introduction

The PIC18F24/25Q10 devices that you have received conform functionally to the current device data sheet (DS40001945F), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.

The errata described in this document will be addressed in future revisions of the PIC18F24/25Q10 silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.
Table . Silicon Device Identification
Part Number Device ID Revision ID
A8B2
PIC18F24Q100x71C00xA0080xA082
PIC18F25Q100x71A00xA0080xA082
Important: Refer to the Device/Revision ID section in the current “PIC18F2X/4XQ10 Memory Programming Specification” (DS40001874) for more detailed information on Device Identification and Revision IDs for your specific device.
Table . Silicon Issue Summary
ModuleFeatureItem No.Issue SummaryAffected Revisions
A8B2
Electrical SpecificationsTemperature RangeIndustrial Temperature Range OnlyIndustrial Temperature Range OnlyX
I/O PortsExt MCLRInternal Pull-up on MCLR Pin Enabled LateInternal Pull-Up Enabled LateXX
ResetsLPBORLow-Power Brown-out Reset (LPBOR) ModeTrip Point Rises with TemperatureX
ResetsRMCLR FlagThe RMCLR Flag in the PCON0 Register Cleared by MistakePOR may Clear the RMCLR bit by MistakeXX
OscillatorHFINTOSCInternal HFINTOSC Oscillator Varies up to 5%5% Variation Over Temperature RangeX
OscillatorXT ModeMaximum Clock Frequency Limited to 2 MHz for XT ModeMaximum Clock Frequency Limited to 2 MHz for XT ModeX
ADCCFVR ReferenceMissing Codes with FVR ReferenceMissing Codes when FVR is Used as ReferenceXX
WWDTWindow OperationWindow Operation in Doze ModeWindow Feature of WWDT does not Operate Correctly in DOZE ModeX
NVMNVMERRNVMERRThe NVMERR bit is set by Device Reset after being Cleared by SoftwareX
MSSPSPIMSSP SPI Client ModeSSPBUF may be Corrupted by Writes to Other GPR/SFRsX
In-Circuit DebugSoftware BreakpointsSoftware Breakpoints Are Not AvailableSoftware Breakpoints are not AvailableXX
PFM-Program Flash MemorySelf-WriteThe First Instruction Following a Self-Write Instruction May Not ExecuteThe First Instruction Following a Self-write Instruction may not ExecuteXX
Note: Only those issues indicated in the last column apply to the current silicon revision.