Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

| Device: | Device A, Device B, etc | |
| Tape and Reel Option: | Blank | = Standard packaging (tube or tray) |
| T | = Tape and Reel(1) | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) |
| E | = -40°C to +125°C (Extended) | |
| Package:(2) | JQ | = UQFN |
| P | = PDIP | |
| ST | = TSSOP | |
| SL | = SOIC-14 | |
| SN | = SOIC-8 | |
| RF | = UDFN | |
| Pattern: | QTP, SQTPSM (Serial Quick Turn Programming capability), Code or Special Requirements (blank otherwise) | |
- Device A - I/P Industrial temperature, PDIP package
- Device B - E/SS Extended temperature, SSOP package
PIS_NOTES